(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Polycarbonate Plate EA441PE-17

Polycarbonate Plate EA441PE-17
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,981₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Polycarbonate
・Color-Clear
・Dim. (mm)…500 x 500
・Thickness…10mm

Part Number
EA441PE-17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,981.15

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Materials Polycarbonate Thickness 10mm Size 500×500mm
Color Transparent Weight 3000g Dimension tolerance Length: 0 to +2.0 mm, width: 0 to +2.0 mm, thickness: ±1.0 mm

Please check the type/dimensions/specifications of the part EA441PE-17 in the Polycarbonate Plate EA441PE-17 series.