(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Materials | HD-PE (Rigid polyethylene) | Thickness | 10mm |
---|---|---|---|
Size | 500(W)×1000(D)mm | Color | White |
Japanese Only
Loading...
Materials | HD-PE (Rigid polyethylene) | Thickness | 10mm |
---|---|---|---|
Size | 500(W)×1000(D)mm | Color | White |
Loading...
Materials | HD-PE (Rigid polyethylene) | Thickness | 10mm |
---|---|---|---|
Size | 500(W)×1000(D)mm | Color | White |
【Product Specifications】
・Material-HD-PE (hard polyethylene)
・Dim.-500(W) x 1,000(D)mm
・Color-White
・Thickness (mm)…10
Loading...
Materials | HD-PE (Rigid polyethylene) | Thickness | 10mm |
---|---|---|---|
Size | 500(W)×1000(D)mm | Color | White |
Japanese Only
Loading...
Loading...
Loading...
Materials | HD-PE (Rigid polyethylene) | Thickness | 10mm |
---|---|---|---|
Size | 500(W)×1000(D)mm | Color | White |
Materials | HD-PE (Rigid polyethylene) | Thickness | 10mm | Size | 500(W)×1000(D)mm |
---|---|---|---|---|---|
Color | White |
Please check the type/dimensions/specifications of the part EA441PC-10 in the 500 × 1,000 mm Rigid Polyethylene Plate series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy