[Steel] Base Shim EA440XD-1

[Steel] Base Shim EA440XD-1

【Product Specifications】
・Material-Steel
・For motor base
・Width…48
・FluteWidth…14
・Slotdepth…24
・T…1.0

Part Number

Configured Part Number is shown.

EA440XD-1

Part Number
EA440XD-1
Part NumberVolume DiscountDays to ShipRoHS
7 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440XD-1 in the [Steel] Base Shim EA440XD-1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)