• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Steel] Base Shim EA440XC-0.5

[Steel] Base Shim EA440XC-0.5

【Product Specifications】
・Material-Steel
・For motor base
・Width…43
・FluteWidth…12
・Slotdepth…22
・T…0.5

Part Number

Configured Part Number is shown.

EA440XC-0.5

Part Number
EA440XC-0.5
Part NumberVolume DiscountDays to ShipRoHS
6 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440XC-0.5 in the [Steel] Base Shim EA440XC-0.5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)