Loading...

Tube Piercing Pliers EA401HG

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 3912. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Port-1/4 flare (UNF7/16-20)
・Full length-Around 200mm
・Compatible steel pipe dia.-3/16, 1/4
・The parallel sliding method allows an appropriate hole with a large flow rate to be made in a pipe without stress on the needle.
・Spec.…Body