(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sand Paper for Finishing EA366MR-40

Sand Paper for Finishing EA366MR-40
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      690₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 3885. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・For precision finish and maintenance of all parts/members such as precision parts, rolls/shafts/drums, plastic parts, plastic coating surface, analysis sample piece, optical fibers, etc.
・Size-216x280mm
・Abrasive-Oxide aluminum
・Material-Base-Polyester film
・Thickness of Material Base-75 micron
・Fine and beautiful finish surface can be obtained.
・Resistant to water and oil
・Available for both dry type and wet type.
・Grits-#4000
・Color-Pink
・Qty. per unit-1 pc

Part Number
EA366MR-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 690.20

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MR-40 in the Sand Paper for Finishing EA366MR-40 series.

X
whatsapp-qr whatsapp-icon