Sanding Block EA366MK-2

Sanding Block EA366MK-2

【Product Specifications】
・for EA366MK-60 to -400.
・Color-Yellow
・Size(mm)-64x140

Part Number

Configured Part Number is shown.

EA366MK-2

Part Number
EA366MK-2
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MK-2 in the Sanding Block EA366MK-2 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)