• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sanding Block set EA366MK-11

Sanding Block set EA366MK-11

【Product Specifications】
…・#60Oxidation Aluminum Polishing Roll 64mm×0.8m・#120Silicon Carbide Polishing Roll 64mm×1.7m・#180Silicon Carbide Polishing Roll 64mm×2.0m・#320Silicon Carbide Polishing Roll 64mm×2.9m
・Replacement Handle …64111mm
・Case Size …297×180×126(H)mm

Part Number

Configured Part Number is shown.

EA366MK-11

Part Number
EA366MK-11
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MK-11 in the Sanding Block set EA366MK-11 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)