(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sponge Sander EA366MJ-15【10 Pieces Per Package】

Sponge Sander EA366MJ-15
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,506₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 3860. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・For grinding of wood materials, grinding of sealer and painted surface, grinding of base surface for metal painting, removal of contamination from FRP and plastics, removal of paint film, hairline and satin finish, and decorative finish of metals and plastics
・Size-114x140x5(D)mm
・Abrasive-Oxide aluminum
・It has excellent grinding force and flexibility which fits the curve surface.
・Hard to be clogged, and washable with water
・Grits-Finishing(#1200 to 1500)
・Qty. per unit-10 pcs

Part Number
EA366MJ-15
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,506.05

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MJ-15 in the Sponge Sander EA366MJ-15 series.

X
whatsapp-qr whatsapp-icon