• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Water-Proof Paper EA366MG-40【5 Pieces Per Package】

Water-Proof Paper EA366MG-40

【Product Specifications】
・Size-228x280mm
・Abrasive-Silicon carbide
・Material-Base-Awt
・Good for polishing the paint films of cars and special vehicles, woodwork surfaces, painted surfaces of plastic products and machine surfaces of metallic objects
・Structure focusing on flexibility.
・Strong grinding power owing to the use of silicon carbide abrasive.
・Grits-#400
・Qty. per unit-5 pcs

Part Number

Configured Part Number is shown.

EA366MG-40

Part Number
EA366MG-40
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MG-40 in the Water-Proof Paper EA366MG-40 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)