Water-Proof Paper EA366MG-200【5 Pieces Per Package】

Water-Proof Paper EA366MG-200

【Product Specifications】
・Size-228x280mm
・Abrasive-Silicon carbide
・Material-Base-Awt
・Good for polishing the paint films of cars and special vehicles, woodwork surfaces, painted surfaces of plastic products and machine surfaces of metallic objects
・Structure focusing on flexibility.
・Strong grinding power owing to the use of silicon carbide abrasive.
・Grits-#2000
・Qty. per unit-5 pcs

Part Number

Configured Part Number is shown.

EA366MG-200

Part Number
EA366MG-200
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MG-200 in the Water-Proof Paper EA366MG-200 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)