Water-Proof Paper EA366MG-18【5 Pieces Per Package】

Water-Proof Paper EA366MG-18

【Product Specifications】
・For grinding of automobile/special vehicles, grinding of wood materials/plastic products, and grinding of general metals after machining
・Dim.…228 x 280mm
・Abrasive…Silicon carbide
・Base…Awt
・Structure focusing on flexibility
・Sharpgrinding power can be achieved by using the silicon carbide abrasive.
・Grits…#180
・Qty. per unit…5 pcs

Part Number

Configured Part Number is shown.

EA366MG-18

Part Number
EA366MG-18
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MG-18 in the Water-Proof Paper EA366MG-18 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)