• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Water-Proof Paper EA366MG-100【5 Pieces Per Package】

Water-Proof Paper EA366MG-100

【Product Specifications】
・Size-228x280mm
・Abrasive-Silicon carbide
・Material-Base-Awt
・Good for polishing the paint films of cars and special vehicles, woodwork surfaces, painted surfaces of plastic products and machine surfaces of metallic objects
・Structure focusing on flexibility.
・Strong grinding power owing to the use of silicon carbide abrasive.
・Grits-#1000
・Qty. per unit-5 pcs

Part Number

Configured Part Number is shown.

EA366MG-100

Part Number
EA366MG-100
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MG-100 in the Water-Proof Paper EA366MG-100 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)