• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Water-Proof Paper EA366MF-18【100 Pieces Per Package】

Water-Proof Paper EA366MF-18

【Product Specifications】
・Size-228x280mm
・Abrasive-Silicon carbide
・Material-Base-Cwt
・Good for polishing the paint films of cars and special vehicles, woodwork surfaces, painted surfaces of plastic products and machine surfaces of metallic objects
・Strong grindingpower owing to the use of silicon carbide abrasive.
・Grits-#180
・Qty. per unit-100 pcs

Part Number

Configured Part Number is shown.

EA366MF-18

Part Number
EA366MF-18
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MF-18 in the Water-Proof Paper EA366MF-18 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)