Water-Proof Paper EA366ME-12【5 Pieces Per Package】

Water-Proof Paper EA366ME-12

【Product Specifications】
・Size-228x280mm
・Abrasive-Silicon carbide
・Material-Base-Cwt
・Good for polishing the paint films of cars and special vehicles, woodwork surfaces, painted surfaces of plastic products and machine surfaces of metallic objects
・Strong grindingpower owing to the use of silicon carbide abrasive.
・Grits-#120
・Qty. per unit-5 pcs

Part Number

Configured Part Number is shown.

EA366ME-12

Part Number
EA366ME-12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366ME-12 in the Water-Proof Paper EA366ME-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)