• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sand Paper EA366MD-120【100 Pieces Per Package】

Sand Paper EA366MD-120

【Product Specifications】
・Only for dry sanding
・Size-228x280mm
・Abrasive-Silicon carbide
・For grinding of wood material and paint surface, grinding of sealer and surface, and grinding of metal painted surface
・Since the surface has special treatment to prevent clogging, entanglement is limited and it is excellent in durability.
・The base material (Awt) is strong and suitable for rough grinding.
・Grits-#120
・Qty. per unit-100 pcs

Part Number

Configured Part Number is shown.

EA366MD-120

Part Number
EA366MD-120
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MD-120 in the Sand Paper EA366MD-120 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)