• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sandind Pad EA366MB-36【5 Pieces Per Package】

Sandind Pad EA366MB-36

【Product Specifications】
・Removing rust and dirt.
・Grits-#100 to #120
・Size-70x110mm
・Abrasive-Oxide aluminum
・In spite of its thickness, it fits well. Suitable for polishing uneven surface and pipe.
・Qty. per unit-5 pcs

Part Number

Configured Part Number is shown.

EA366MB-36

Part Number
EA366MB-36
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MB-36 in the Sandind Pad EA366MB-36 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)