Sand Paper EA366MB-26【5 Pieces Per Package】

Sand Paper EA366MB-26

【Product Specifications】
・For scuffing before painting, removal of sticky rust, peel of old paint, hairline finish, removal of weld burn and removal of contamination of concrete surface
・Abrasive-Oxide aluminum
・It can be used for water, oil and detergent together.
・Size(mm)-140x250
・Qty. per unit-5 pcs

Part Number

Configured Part Number is shown.

EA366MB-26

Part Number
EA366MB-26
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MB-26 in the Sand Paper EA366MB-26 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Uni-Soft
    Uni-Soft

    NIHON KENSHI

    Days to Ship : 6 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)