(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sand Paper EA366MB-22【10 Pieces Per Package】

Sand Paper EA366MB-22
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,762₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 3802. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・For scuffing before painting, removal of sticky rust, peel of old paint, hairline finish, removal of weld burn and removal of contamination of concrete surface
・Abrasive-Oxide aluminum
・It can be used for water, oil and detergent together.
・Size(mm)-100x150
・Qty. per unit-10 pcs

Part Number
EA366MB-22
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 6,761.78

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MB-22 in the Sand Paper EA366MB-22 series.

X
whatsapp-qr whatsapp-icon