(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi Soft EA366MB-2

Multi Soft EA366MB-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,067₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 3800. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・For removal of metal damage, cleaning of rust/deposit, matte finish of wood/furniture, sealer sanding, roughing before painting, decorative finish of metal/plastic, etc.
・Dim.-200mm x 6m (200 x 100mm can be cut along perforation.)
・Abrasive--1:Oxide aluminum -2:Silicon carbide
・It is flexible and fits well on the curve surface.
・Since it is a nylon fiber, it can be used for both water and oil.
・Color-Gray
・Grits-#600

Part Number
EA366MB-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,066.78

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MB-2 in the Multi Soft EA366MB-2 series.

X
whatsapp-qr whatsapp-icon