(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sand Paper EA366MA-11【10 Pieces Per Package】

Sand Paper EA366MA-11
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,413₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 3776. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Size-150x230mm
・Abrasive--1 to -5, -11 to -15:Oxide aluminum -6 to -8, -16 to -18:Silicon carbide
・Color (particle size)-Chestnut(#60)
・Qty. per unit-10 pcs

Part Number
EA366MA-11
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 4,412.87

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MA-11 in the Sand Paper EA366MA-11 series.

X
whatsapp-qr whatsapp-icon