(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Kevlar] Foot Cover EA355KD-40

[Kevlar] Foot Cover EA355KD-40

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA355KD-40

Part Number
EA355KD-40
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,124.85

1 Piece(s) 5 Day(s) or more

Product Description

【Product Specifications】
・Dim.-Length: 260mm
・Material-Kevlar fabric (inside: cotton)
・Heat-resistant temperature-approx. 400 degrees Celsius.
・Excellent in cutting and flame resistance
・With hook and loop fastener

Specifications of EA355KD-40

Part Number
EA355KD-40
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,124.85

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1