Loading...

[Dyneema] Leg Cover EA355K-31

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Dim.-Length: 250mm
    ・Material-Outside: high-tension polyethylene,Inside: polyester (PU laminate)
    ・Material melting point-150 degrees Celsius
    ・Excellent resistance to cutting, low dust generation properties and UV resistance

    [Dyneema] Leg Cover EA355K-31 | ESCO | MISUMI India