Loading...

Gloves (Kevlar / With Anti-Slip)

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Material …Kevlar Yarn 、Polyvinyl chloride
    ・Full length …230mm (L Size)
    ・13 Gauge
    ・The Palm Part Is Equipped With Nonslipping Bumps, Which Ensures Superior Gripping Force.
    ・Size …S