(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gloves, Heat Resistant / Cleanroom (Synthetic Leather)

Gloves, Heat Resistant / Cleanroom (Synthetic Leather)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,447.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Materials
    Front: Synthetic leather (polyester, polyurethane), back: nylon, polyurethane
  • Size
    One size fits all
  • Thickness
    2mm
  • Palm Circumference
    245mm
  • Middle Finger Length
    85mm
  • Material Heat-Resistant Temperature
    220°C / 5 seconds

Product Description

【Product Specifications】
・Material-Outside: synthetic leather (polyester and polyurethane), Inside: nylon and polyurethane
・Outstanding operability due to soft material as well as excellent heat and abrasion resistance
・Material's heat-resistant temperature 220℃/5sec
・Product available for class 100
・This is the clean pack product, which is washed and packed in the cleanroom conforming with JIS class 5.
・Length…260mm

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list