- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gloves, Heat Resistant / Abrasion Resistant (Synthetic Leather)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length |
Weight |
|
₹ 4,566.25
|
1 Piece(s)
|
|
5 Day(s) or more
|
260mm |
Approx. 75 g |
|
₹ 5,297.49
|
1 Piece(s)
|
|
6 Day(s) or more
|
400mm |
Approx. 112 g |
Basic Specifications
-
- Materials
- Front: Synthetic leather (polyester/polyurethane), back: Nylon, polyurethane (Mesh fabric)
-
- Size
- One size fits all
-
- Thickness
- 2mm
-
- Palm Circumference
- 245mm
-
- Middle Finger Length
- 85mm
-
- Material Heat-Resistant Temperature
- 220°C / 5 seconds (The human body cannot withstand that temperature.)
-
- Usage applications
- Heat and cold resistant
-
- Product type
- Leather hand
-
- Leather glove type
- Synthetic leather
Product Description
【Product Specifications】
・Material-Outside: synthetic leather (polyester and polyurethane), Inside: nylon and polyurethane
・Outstanding operability due to soft material as well as excellent heat and abrasion resistance
・Material's heat-resistant temperature 220℃/5sec
・Length…260mm
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length |
Weight |
|
₹ 4,566.25
|
1 Piece(s)
|
|
5 Day(s) or more
|
260mm |
Approx. 75 g |
|
₹ 5,297.49
|
1 Piece(s)
|
|
6 Day(s) or more
|
400mm |
Approx. 112 g |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy