Loading...

Gloves / heat resistance (For Cleanroom)

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Material-Back surface: kevlar, Back inside: cotton, Palm surface: PBO fiber (zylon), Palm inside: aramid felt, Palm middle layer: heat resistant sheet, inside: polyester
    ・Heat resistant gloves for cleanroom with excellent heat resistant andchemicals resistant performance
    ・Heat-proof temperature of material: 500℃
    ・Draping realizes natural contours for fingers
    ・Length (mm)…Approx. 280