(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Welding Gloves EA353AK

Welding Gloves EA353AK
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

(i)

Caution

  • Some products are scheduled to be discontinued from October 3602. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Loading...

Configured Specifications

Product Description

【Product Specifications】
・Material-Cowhide
・Length-Approx. 355mm
・Heat-proof temperature-230℃

Welding Gloves EA353AK
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

(i)

Caution

  • Some products are scheduled to be discontinued from October 3602. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Part Number
EA353AK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,100.13

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Please check the type/dimensions/specifications of the part EA353AK in the Welding Gloves EA353AK series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list