(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw Sealing Tape (for Small Diameter)【1-20 Pieces Per Package】

Screw Sealing Tape (for Small Diameter)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 171.99 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA351KA-1
EA351KA-2
EA351KA-11
EA351KA-12
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Tape width

₹ 326.01

1 Piece(s) - 5 Day(s) or more 6.2mm

₹ 171.99

1 Piece(s) - 5 Day(s) or more 8mm

₹ 3,707.00

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 6.2mm

₹ 2,008.00

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 8mm

Basic Specifications

  • Tape length
    7m
  • Operating temperature range
    -100°C to +260°C
  • Applications
    PTFE
  • Minimum Operating Temperature(°C)
    ±0 to -99
  • Maximum operating temperature(°C)
    201 to 300
  • Tape thickness(mm)
    0.1mm
  • Combustibility
    Incombustible

Product Description

【Product Specifications】
・Length-7m
・Thickness-0.1mm
・For sealing threaded joints for all fluids except combustible and toxic gases
・Excellent in resistance to chemicals, solvents and weather.
・Non flammable
・Material-PTFE
・Width-6.2mm
・Qty. per unit-1pc

Part Number
EA351KA-1
EA351KA-2
EA351KA-11
EA351KA-12
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Tape width

₹ 326.01

1 Piece(s) - 5 Day(s) or more 6.2mm

₹ 171.99

1 Piece(s) - 5 Day(s) or more 8mm

₹ 3,707.00

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 6.2mm

₹ 2,008.00

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 8mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon