(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Sheet Gasket EA351BS-10【5 Pieces Per Package】

Sheet Gasket EA351BS-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,312₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Standard pressure of clamping side-For middle side pressure:80 to 160kg/cm2, for high side pressure:160 to 250kg/cm2
・Usage temperature range-for middle side pressure:-40 to 150℃, for high side pressure:-40 to 180℃
・Adaptation fluid-Oil, warmwater, acid, alkali, gasoline, solvent
・Special viscous material is impregnated into the long and strong fibrous material.
・If you tighten and pressurize it as inserted between two joint surfaces, viscous substance oozes out on the surfaces to fill any gap on the uneven surfaces.
・Size-1m x 1m
・Thickness-1.0mm
・Liquid gasket impregnated special paper

 
Part Number
EA351BS-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 21,311.62

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA351BS-10 in the Sheet Gasket EA351BS-10 series.