(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

13 mm Sealing Tape【1-10 Pieces Per Package】

13 mm Sealing Tape
  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 393.99 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA351B
EA351B-15
EA351B-15A
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN code Tape length Specifications / Size

₹ 838.00

1 Pack(s)

10 Pieces Per Package

Available 6 Day(s) or more 4518340588721 5m 0.1 × 13 mm × 5 m

₹ 2,114.00

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 4518340756038 15m 0.1 × 13mm × 15m

₹ 393.99

1 Piece(s) - 5 Day(s) or more 4548745047028 15m 0.1 × 13mm × 15m

Basic Specifications

  • Tape width
    13mm
  • Operating temperature range
    -100 to 260°C
  • Base material
    Fluoropolymer
  • Minimum Operating Temperature(°C)
    -100 or more
  • Maximum operating temperature(°C)
    201 to 300
  • Tape thickness(mm)
    0.1
  • Product type
    Non-adhesive tape
  • Chemical Resistance (Strong Acid, Alkali, Organic Solvent)
    Excellent

Product Description

【Product Specifications】
・As a sealant for water line pipe
・For steel, stainless steel, copper, aluminum, PVC
・Standard, Dim…0.1 x 13mm x 15m
・Qty. per unit…10 pcs

Part Number
EA351B
EA351B-15
EA351B-15A
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN code Tape length Specifications / Size

₹ 838.00

1 Pack(s)

10 Pieces Per Package

Available 6 Day(s) or more 4518340588721 5m 0.1 × 13 mm × 5 m

₹ 2,114.00

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 4518340756038 15m 0.1 × 13mm × 15m

₹ 393.99

1 Piece(s) - 5 Day(s) or more 4548745047028 15m 0.1 × 13mm × 15m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1