(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urolith Adhesion Preventive Agent

Urolith Adhesion Preventive Agent

You can add up to 6 items to the comparison list.

Loading...

Catalog

Japanese Only

Specifications of EA341WC-14

  • Details 1
    Nonpara (not containing paradichlorobenzene) type
  • Details 2
    Use 1 pc. for urinals
  • Weight
    72g
  • Case Size (mm)
    ø 77×51(H)
  • Detergent Size
    ø 47×25(H)mm
Part Number
EA341WC-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,480.01

1 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

【Product Specifications】
・Non-para type (containing no paradichlorobenzene)
・Agent dim.-Dia. 47 x 25(H)mm
・Use 1 piece for a urinal.
・Effective period: about 1 to 3 months (varies depending on the season and water flow volume)
・Prevents urinary calculus (urolith) from adhering to a urinal to avoid pipe clogging and unpleasant odors
・Case dim. (mm)…Dia. 57 x 32(H)
・Weight…60g

Specifications of EA341WC-14

  • Details 1
    Nonpara (not containing paradichlorobenzene) type
  • Details 2
    Use 1 pc. for urinals
  • Weight
    72g
  • Case Size (mm)
    ø 77×51(H)
  • Detergent Size
    ø 47×25(H)mm
Part Number
EA341WC-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,480.01

1 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list