(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Urolith adhesion preventive agent (2 Pcs.)【2 Pieces Per Package】

Urolith adhesion preventive agent (2 Pcs.)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA341WC-11

  • Details 1
    Nonpara (not containing paradichlorobenzene) type
  • Details 2
    Use 2 pcs. for urinals
  • Quantity
    2 pcs.
  • Details 3
    Without case
  • Size (mm)
    ø 41×25(H)
Part Number
EA341WC-11
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 4,578.00

1 Pack(s)

2 Pieces Per Package

8 Day(s) or more

Basic Specifications

  • Details 1
    Nonpara (not containing paradichlorobenzene) type
  • Details 2
    Use 2 pcs. for urinals
  • Quantity
    2 pcs.
  • Details 3
    Without case
  • Size (mm)
    ø 41×25(H)

Product Description

【Product Specifications】
・Non-para type (containing no paradichlorobenzene)
・Use two pieces for a urinal.
・Effective period: about 1 to 3 months(varies depending on the season and water flow volume)
・Prevents urinary calculus (urolith) from adhering to a urinal to avoid pipe clogging and unpleasant odors.
・Dim. (mm)…Dia. 41 x 25(H)
・Case…None

Specifications of EA341WC-11

  • Details 1
    Nonpara (not containing paradichlorobenzene) type
  • Details 2
    Use 2 pcs. for urinals
  • Quantity
    2 pcs.
  • Details 3
    Without case
  • Size (mm)
    ø 41×25(H)
Part Number
EA341WC-11
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 4,578.00

1 Pack(s)

2 Pieces Per Package

8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1