Loading...

Cable EA340RS-8C

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Length (mm×m)…Dia 8×15.2
    ・Drop Head Auger
    ・Applicable Code …EA340RA, RA-1, RF, RK, RK-2, RK-3, Old RB-2
    ・Weight …3.2kg
    ・Drop head is easy to put in a vertical drainpipe , it most usuful on the drainpipe such as appressed conducted andextreme flexure.