[For EA340RA ] Cable EA340RA-8

[For EA340RA ] Cable EA340RA-8

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・For EA340RA, RA-1 Adapter Cable
・Cable Size …Dia 8mm×7.6m
・It is suitable for cleaning of drain pipe dia. 10-40mm.
・Weight …3.6kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : EA340RA-8
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)