(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA340RA-8 |
EA340RA-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Details 2 | Cable Size |
---|---|---|---|---|---|---|---|
₹ 29,522.07 |
1 Piece(s) | 7 Day(s) or more | 3.6 kg | For cleaning drainage pipes of 10 to 40 mm | ø8 mm × 7.6 m | ||
₹ 53,501.20 |
1 Piece(s) | 6 Day(s) or more | 5.9 kg | For cleaning drainage pipes of 30 to 50 mm | ø10 mm × 10.7 m |
[Features]
Cable with adapter for former EA340RA and former RA-1
Suitable for cleaning drain pipes from 10 to 40 mm.
Part Number |
---|
EA340RA-8 |
EA340RA-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Details 2 | Cable Size |
---|---|---|---|---|---|---|---|
₹ 29,522.07 |
1 Piece(s) | 7 Day(s) or more | 3.6 kg | For cleaning drainage pipes of 10 to 40 mm | ø8 mm × 7.6 m | ||
₹ 53,501.20 |
1 Piece(s) | 6 Day(s) or more | 5.9 kg | For cleaning drainage pipes of 30 to 50 mm | ø10 mm × 10.7 m |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy