(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pipe Cutter EA339AB-3

Pipe Cutter EA339AB-3

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 3516. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EA339AB-3

Part Number
EA339AB-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 55,115.25

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・For steel and stainless-steel pipe
・Length-A-3:240mm, AB-3:335mm
・Permits easy work in a narrow place thanks to ratchet mechanism and rotary head
・Automatic feed mechanism
・Compatible with the cutting of thick-wall stainless steel pipes ofup to 3.0mm in thickness that are used for factory facilities, etc.
・It comes with a standard blade of EA339AB-4 (for a thickness of 1.5mm or over).
・Capacity(Pipe dia.)-dia.35 to 66mm
・Weight-1750g

Specifications of EA339AB-3

Part Number
EA339AB-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 55,115.25

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon