(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Heat-Proof Felt Sheet EA334CC-2

Heat-Proof Felt Sheet EA334CC-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,028₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Thickness-5mm
・Instant heat resistance temperature-1300℃
・Continuously usable temperature-250℃
・Carbon felt made of the heat-proof fiber
・Since this sheet is lighter and thicker than the conventional heat-proof work sheet, spark will be hardly attached on the sheet surface.
・Dim.…1000 x 2000mm

Part Number
EA334CC-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,028.15

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Spatter felt Material Flame-resistant fiber fabric Thickness (mm) 5
JAN code 4548745316872

Please check the type/dimensions/specifications of the part EA334CC-2 in the Heat-Proof Felt Sheet EA334CC-2 series.