(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Special acrylic fiber(Silicone coated)
・Instant heat resistance temperature-1300℃
・Continuously usable temperature-250℃
・Excellent flame resistance, heat resistance, flexing and abrasion resistance
・Dim.…1000 x 5000mm
Product Type | Sputtering sheet | Thickness (mm) | Approx. 1 | Materials | Special acrylic fiber (Silicone coating) |
---|---|---|---|---|---|
JAN code | 4548745562552 |
Please check the type/dimensions/specifications of the part EA334C-103 in the Welding work nonflammable sheet series.