Loading...

150 to 220 A/1 m, Welder Connection Adapter

Brand :
ESCO

Caution

    Product Description

    [Product Specifications]
    ·Allowable current: 150 to 220 A
    ·Cable used: WCT 38 mm2
    · Cable Length: 1 m
    ·Compatible welding machine: EA315HF / Former EA315HG-2 / EA315HL (It is an adapter used to connect a welding machine to a welding holder or earth holder)
    ·JAN: 4548745191868