(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA305XS-1A |
EA305XS-2A |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specifications | Model | Size |
---|---|---|---|---|---|---|---|---|
₹ 2,762.00 |
1 Pack(s) |
30 Pieces Per Package |
6 Day(s) or more | Bag Type | BH-951F30 | 200 × 300 mm (30 pcs. included) | ||
₹ 3,141.00 |
1 Pack(s) |
2 Pieces Per Package |
6 Day(s) or more | Rolled Type | BH-951R2 | 200 mm × 5 m (2 pcs. included) |
【Product Specifications】
・Replacement item for EA305XS
・Specification-Bag type
・Dim.-200 x 300mm(30 pcs)
Part Number |
---|
EA305XS-1A |
EA305XS-2A |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specifications | Model | Size |
---|---|---|---|---|---|---|---|---|
₹ 2,762.00 |
1 Pack(s) |
30 Pieces Per Package |
6 Day(s) or more | Bag Type | BH-951F30 | 200 × 300 mm (30 pcs. included) | ||
₹ 3,141.00 |
1 Pack(s) |
2 Pieces Per Package |
6 Day(s) or more | Rolled Type | BH-951R2 | 200 mm × 5 m (2 pcs. included) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy