(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Simple Sealer

Simple Sealer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,661.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Plug shape
    Flat plug
  • Power Supply
    100 V AC (50/60 Hz)

Product Description

【Product Specifications】
・Power supply-AC100V(50/60Hz)
・Flat type plug
・The seal can be up to 0.2mm thick in total.
・Simplified sealer, looking like a soldering iron, which is easy to carry and takes little space for installation.
・Seal processing for a long dimension and straight line, curved line is also possible.
・Iron Tip shape-spatula type
・Power consumption-40W

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language