(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sealer, Chip Welding & Melt-Cutting Type

Sealer, Chip Welding & Melt-Cutting Type

You can add up to 6 items to the comparison list.

Loading...

Product Description

【Product Specifications】
・XA: this one is sufficient for adhesion and cutting.XB: cutting is possible by changing a heater.Enabled to seal thick bags.With cutter function.
・Dim.(W x L x H)…80 x 330 x 200mm
・Seal dim.…1.6 x 200mm (Max.)
・Weight…2.7kg
・Power source…100V 260W

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list