• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Replacement Attachment (for Net ) EA304YF-23

Replacement Attachment (for Net ) EA304YF-23

【Product Specifications】
・for EA304YF-2 Cutter
・for Fishing and Various Net
・Full length …61mm
・Effective Fever Section Length ・・・50mm
・Weight …16g

Part Number

Configured Part Number is shown.

EA304YF-23

Part Number
EA304YF-23
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA304YF-23 in the Replacement Attachment (for Net ) EA304YF-23 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)