• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Replacement Attachment (for Sheet ) EA304YF-21

Replacement Attachment (for Sheet ) EA304YF-21

【Product Specifications】
・For EA304YF-2 Cutter
・Seat
・Full length …85mm
・Fever Section Length ・・・50mm
・Weight …30g

Part Number

Configured Part Number is shown.

EA304YF-21

Part Number
EA304YF-21
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA304YF-21 in the Replacement Attachment (for Sheet ) EA304YF-21 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)