Replacement (for Grooving) EA304YF-13

Replacement (for Grooving) EA304YF-13

【Product Specifications】
・For EA304YF-1
・Spare Cutter for ditching
・Full length …87mm
・Effective Fever Section Length …100mm
・Weight …15g

Part Number

Configured Part Number is shown.

EA304YF-13

Part Number
EA304YF-13
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA304YF-13 in the Replacement (for Grooving) EA304YF-13 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)