• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Multi Heat Cutter EA304YF-1

Multi Heat Cutter EA304YF-1

【Product Specifications】
・Power supply-AC100V
・Power consumption-40W
・Cutter temperature-450℃
・Weight-1kg
・Cord Length(m)-30
・Accessories-Attachmentx4 kinds, screwdriver, storage box
・Since the blade itself gets heated, it can easily cut foamed polystyrene andurethane sponge that are hard to cut with a saw or cutting knife.
・Name-Sets

Part Number

Configured Part Number is shown.

EA304YF-1

Part Number
EA304YF-1
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA304YF-1 in the Multi Heat Cutter EA304YF-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)