Loading...

Pressure Gauge (Memory Pointer Type) EA301KA-12

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 3361. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・OD-75mm
・Pressure range-0 to 7MPa
・Gauge connection dia.-1/4 flare female
・Connection dia.…1/4 flare male x 1/4 flare male (with valve core)