Nitrogen Blow Set EA301E

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 3359. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・
・Nitrogen regulator
・Nitrogen flow valve
・Hose-3m
・Tapered nozzle (S)1/4 to 3/8
・Tapered nozzle (L)1/2 to 3/4
・Case dim.-385 x 202 x 140mm