(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lever Type Bender EA217-4

Lever Type Bender EA217-4

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 3200. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・With 45° and 90° scales
・Convenient for operation at a tight place
・Movable handle can be detached.
・Comes in different grip colors for each dim.
・Convenient for bending a pipe prominent from a wall
・The handle angle is designed to facilitate force application.
・Grip color--4: blue, -5: red, -6, -7: black
・Copper tube OD (refrigerant pipe nominal diameter)…1/2(12.7)
・Water pipe nominal diameter…3/8
・Full length…450mm

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list